30.9.3 PWMxLDS
Name: | PWMxLDS |
Address: | 0x462,0x471,0x480 |
PWMx Auto-load Trigger Source Select Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LDS[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – LDS[4:0] Auto-load Trigger Source Select
LDS | Source |
---|---|
11111-10011 | Auto-load Disabled |
10010 | Reserved |
10001 | Reserved |
10000 | DMA6_Destination_Count_Done |
01111 | DMA5_Destination_Count_Done |
01110 | DMA4_Destination_Count_Done |
01101 | DMA3_Destination_Count_Done |
01100 | DMA2_Destination_Count_Done |
01011 | DMA1_Destination_Count_Done |
01010 | CLC8_OUT |
01001 | CLC7_OUT |
01000 | CLC6_OUT |
00111 | CLC5_OUT |
00110 | CLC4_OUT |
00101 | CLC3_OUT |
00100 | CLC2_OUT |
00011 | CLC1_OUT |
00010 | PWMIN1PPS |
00001 | PWMIN0PPS |
00000 | Auto-load Disabled |