18.4.6 PMD6
| Name: | PMD6 |
| Address: | 0x066 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| U5MD | U4MD | U3MD | U2MD | U1MD | SPI2MD | SPI1MD | I2C1MD | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 3, 4, 5, 6, 7 – UnMD Disable UART Un
| Value | Description |
|---|---|
| 1 | UARTn module disabled |
| 0 | UARTn module enabled |
Bit 2 – SPI2MD Disable Serial Peripheral Interface 2
| Value | Description |
|---|---|
| 1 | SPI2 module disabled |
| 0 | SPI2 module enabled |
Bit 1 – SPI1MD Disable Serial Peripheral Interface 1
| Value | Description |
|---|---|
| 1 | SPI1 module disabled |
| 0 | SPI1 module enabled |
Bit 0 – I2C1MD Disable I2C
| Value | Description |
|---|---|
| 1 | I2C1 module disabled |
| 0 | I2C1 module enabled |