18.4.3 PMD3
Note:
- Subject to the value of ZCD Configuration bit.
| Name: | PMD3 |
| Address: | 0x063 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ACTMD | DAC1MD | ADCMD | C2MD | C1MD | ZCDMD | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – ACTMD Disable Active Clock Tuning
| Value | Description |
|---|---|
| 1 | Active Clock Tuning disabled |
| 0 | Active Clock Tuning enabled |
Bit 6 – DAC1MD Disable Digital-to-Analog Converter
| Value | Description |
|---|---|
| 1 | DAC module disabled |
| 0 | DAC module enabled |
Bit 5 – ADCMD Disable Analog-to-Digital Converter
| Value | Description |
|---|---|
| 1 | ADC module disabled |
| 0 | ADC module enabled |
Bit 2 – C2MD Disable Comparator 2
| Value | Description |
|---|---|
| 1 | CM2 module disabled |
| 0 | CM2 module enabled |
Bit 1 – C1MD Disable Comparator 1
| Value | Description |
|---|---|
| 1 | CM1 module disabled |
| 0 | CM1 module enabled |
Bit 0 – ZCDMD Disable Zero Cross Detect(1)
| Value | Description |
|---|---|
| 1 | ZCD module disabled |
| 0 | ZCD module enabled |