18.4.2 PMD1
| Name: | PMD1 |
| Address: | 0x061 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SMT1MD | TMR6MD | TMR5MD | TMR4MD | TMR3MD | TMR2MD | TMR1MD | TMR0MD | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – SMT1MD Disable SMT1 Module
| Value | Description |
|---|---|
| 1 | SMT1 module disabled |
| 0 | SMT1 module enabled |
Bits 0, 1, 2, 3, 4, 5, 6 – TMRnMD Disable Timer TMRn
| Value | Description |
|---|---|
| 1 | TMRn module disabled |
| 0 | TMRn module enabled |