36.5.11 I2CxBTO
Name: | I2CxBTO |
Address: | 0x029D |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BTO[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – BTO[3:0] I2C Bus Time-out Selection
BTO | Selection |
---|---|
1111 | Reserved |
1110 | CLC8_OUT |
1101 | CLC7_OUT |
1100 | CLC6_OUT |
1011 | CLC5_OUT |
1010 | CLC4_OUT |
1001 | CLC3_OUT |
1000 | CLC2_OUT |
0111 | CLC1_OUT |
0110-0100 | Reserved |
0011 | TMR6_Postscaler_OUT |
0010 | TMR4_Postscaler_OUT |
0001 | TMR2_Postscaler_OUT |
0000 | Reserved |