36.5.2 I2CxCON1

I2C Control Register 1
Note:
  1. Software writes to ACKDT must be followed by a minimum SDA setup time before clearing CSTR.
  2. A NACK may still be generated by hardware when bus errors are present as indicated by the I2CxSTAT1 or I2CxERR registers.
  3. This bit can only be set when CSD = 1.
Name: I2CxCON1
Address: 0x0295

Bit 76543210 
 ACKCNTACKDTACKSTATACKT RXOTXUCSD 
Access R/WR/WRRR/W/HSR/W/HSR/W 
Reset 0000000 

Bit 7 – ACKCNT  Acknowledge End of Count(2)

ValueNameDescription
1 I2CxCNT = 0 Not Acknowledge (NACK) copied to SDA output
0 I2CxCNT = 0 Acknowledge (ACK) copied to SDA output

Bit 6 – ACKDT  Acknowledge Data(1,2)

ValueNameDescription
1 Matching received address Not Acknowledge (NACK) copied to SDA output
0 Matching received address Acknowledge (ACK) copied to SDA output
1 I2CxCNT != 0 Not Acknowledge (NACK) copied to SDA output
0 I2CxCNT != 0 Acknowledge (ACK) copied to SDA output

Bit 5 – ACKSTAT  Acknowledge Status (Transmission only)

ValueDescription
1 Acknowledge was not received for the most recent transaction
0 Acknowledge was received for the most recent transaction

Bit 4 – ACKT Acknowledge Time Status

ValueDescription
1 Indicates that the bus is in an Acknowledge sequence, set on the 8th falling SCL edge
0 Not in an Acknowledge sequence, cleared on the 9th rising SCL edge

Bit 2 – RXO  Receive Overflow Status (used only when MODE = 0xx or MODE = 11x)(3)

ValueDescription
1 Set when SMA = 1 and a host receives data when RXBF = 1
0 No client receive Overflow condition

Bit 1 – TXU  Transmit Underflow Status (used only when MODE = 0xx or MODE = 11x)(3)

ValueDescription
1 Set when SMA = 1 and a host transmits data when TXBE = 1
0 No client transmit Underflow condition

Bit 0 – CSD  Clock Stretching Disable (used only when MODE = 0xx or MODE = 11x)

ValueDescription
1 When SMA = 1, the CSTR bit will not be set
0 Client clock stretching proceeds normally
Software writes to ACKDT must be followed by a minimum SDA setup time before clearing CSTR Client Clock Stretching(3) . A NACK may still be generated by hardware when bus errors are present as indicated by the I2CxSTAT1I2CxSTAT1 or I2CxERRI2CxERR registers. This bit can only be set when CSD Clock Stretching Disable (used only when MODE = 0xx or MODE = 11x) = 1.