36.5.9 I2CxCLK
Name: | I2CxCLK |
Address: | 0x029C |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLK[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – CLK[4:0] I2C Clock Selection
CLK | Selection |
---|---|
11111-11000 | Reserved |
10111 | CLC8_OUT |
10110 | CLC7_OUT |
10101 | CLC6_OUT |
10100 | CLC5_OUT |
10011 | CLC4_OUT |
10010 | CLC3_OUT |
10001 | CLC2_OUT |
10000 | CLC1_OUT |
01111 | SMT1_OUT |
01110-01010 | Reserved |
01001 | TMR6_Postscaler_OUT |
01000 | TMR4_Postscaler_OUT |
00111 | TMR2_Postscaler_OUT |
00110 | TMR0_OUT |
00101 | EXTOSC |
00100 | Clock Reference Output |
00011 | MFINTOSC (500 kHz) |
00010 | HFINTOSC |
00001 | FOSC (System Clock) |
00000 | FOSC/4 |