1.1 Installation and Toolchain
To install MPLAB X IDE, users need to download the appropriate installer from the Microchip website and follow the prompts. MPLAB X IDE is a NetBeans-based platform.
The toolchains for MPLAB X IDE must be installed separately because it is not bundled with the MPLAB installer. This provides flexibility to the user to install MPLAB XC8, MPLAB XC16 or MPLAB XC32-based compilers (or all the three compilers).
MPLAB XC8 supports all 8-bit PIC® and AVR® MCUs. MPLAB XC16 supports all 16-bit PIC MCUs and dsPIC® Digital Signal Controllers (DSCs). MPLAB XC32/32++ supports all 32-bit PIC and SAM MCUs and MPUs.