1.4 Key Features
The following are key features of the MPLAB X IDE:
- Multiple configurations for the same projects:
- A single project can build the same set of source files in various ways. Each configuration has its own Compiler Toolchain, Connected Hardware Tool, and Device.
- Supports multiple versions of the same compiler
- Intelligent text editor with the following features:
- Provides auto-completion
- Track changes within system using local history
- Users can configure required code format style
- Customizable workspace and
multi-screen support:
- Tasks window
- Navigator window
- Project Status window
- Software Call stack window
- Extend the MPLAB X IDE functionality with the MPLAB IDE Plugin Manager