1.7 MPLAB Code Configurator (MCC) Plugin
The MPLAB® Code Configurator (MCC) is a free graphical programming environment that generates easy-to-understand C code for the project. It provides an intuitive interface to configure peripherals and functions specific to the application. This tool can be launched from Tools > Embedded > MPLAB® Code Configurator v5: Open/Close.
The MCC Content Manager Tool within the MCC helps to select the type of content and provides better flexibility by supporting content management and versioning at an individual component level. This document describes content delivery using the GitHub distribution and repository structure in detail.