3.8.5 Frequency Hopping with Auto-Tune
The MTCH1060 touch controller provides robust touch sensing under electrical noise. Active noise avoidance technologies, such as frequency hopping with auto-tune, are embedded. As a result, the MTCH1060 proactively adapts the touch sensing frequency according to the noise scenario during run-time. No host intervention is needed.
| CI Noise Level | External Resistor on Sense Lines | VDD |
|---|---|---|
| Up to 6V | 100 kΩ | Between 3.3V and 5V |
| Up to 10V | 100 kΩ | 5V |