4.22 ATWILC Baremetal v1.0
The following are bug fixes and enhancements for RTP:
- Support for the Station mode
- WEP-40, WEP-104, WPA-CCMP, WPA-TKIP, WPA2-CCMP, WPA2-TKIP security modes
- Support for the SoftAP mode
- Support all security modes in SoftAP mode: Open, WEP, and WPA2
- Supports up to eight associated stations in the SoftAP mode
- Supports single channel concurrent operation Station-Station or Station-AP