2.1 Bluetooth® Low Energy LCC Hardware Overview
The MCU used in the Bluetooth® Low Energy LCC hardware is the PIC32-BZ6 Curiosity Board. This LCD panel used is the High-Performance 4.3” WQVGA Display Module with maXTouch® Technology. To interface with the display panel, an 332 LCD Adapter Graphics Card connects to the GFX header on the PIC32-BZ6 Curiosity Board. For more information on the hardware requirements and setup, see the BLE and LCC Transparent UART.
|
Pin Name |
Description |
|---|---|
RD2 /IRQ1 / BSP_MAXTOUCH_CHG | Configured as an input pin that will trigger the IRQ when a touch input is received on the display |
RB0 – RB7 | Output data lines |
RE6/GFX_DISP_INTF_PIN_BACKLIGHT | Output backlight control |
RA7/I2C_SDA | I2C data line used for communicating with the display’s maXTouch controller |
RA8/I2C_SCL | I2C clock signal line used for communicating with the display’s maXTouch controller |
RC10/STBY_RST/GFX_DISP_INTF_PIN_RESET | LCD reset line |
RD3/LCDPCK/CCL_OUT1(1) | This is the pixel clock (PCLK) output to the display |
RB14/LCDEN/GFX_DISP_INTF_PIN_DE(1) | This is the output data enable (DEN) signal to the display |
RB13/LCDHSYNC/GFX_DISP_INTF_PIN_HSYNC(1) | This is the output HSYNC signal to the display |
RE3/LCDVSYNC/GFX_DISP_INTF_PIN_VSYNC (1) | This is the output VSYNC signal to the display |
|
Note:
| |