1.2.3.11 ICM_SetHashStartAddress

void ICM_SetHashStartAddress(void)

Summary

Set the ICM hash area start address register.

Description

The ICM Hash Area should be a contiguous area of system memory that the controller and the processor can access. This address is a multiple of 128 bytes. For each region, 32 bytes are used to store the computed hash.

Preconditions

None

Parameters

  • addr - The address of the ICM Hash memory location.

Returns

None

Remarks

This field points at the Hash memory location. The address must be aligned to 128 bytes.