1.2.3.20 ICM_InterruptDisable

void ICM_InterruptDisable(ICM_INT_MSK interruptMask)

Summary

Disables ICM Interrupt.

Preconditions

ICM_Initialize must have been called for the associated ICM instance.

Parameters

  • interruptMask - Interrupt to be disabled.

Returns

None