1.2.3.17 ICM_InterruptGet

ICM_INT_MSK ICM_InterruptGet(void)

Summary

Returns the Interrupt status.

Preconditions

ICM_Initialize must have been called for the associated ICM instance.

Parameters

None

Returns

Interrupts that are active.