1.2.3.4 ICM_STATUS

typedef enum
{
    ICM_STATUS_ENABLE = ICM_SR_ENABLE_Msk,
    ICM_STATUS_RAW_MON_DIS_R0 = ICM_SR_RAWRMDIS(ICM_REGION0_MASK),
    ICM_STATUS_RAW_MON_DIS_R1 = ICM_SR_RAWRMDIS(ICM_REGION1_MASK),
    ICM_STATUS_RAW_MON_DIS_R2 = ICM_SR_RAWRMDIS(ICM_REGION2_MASK),
    ICM_STATUS_RAW_MON_DIS_R3 = ICM_SR_RAWRMDIS(ICM_REGION3_MASK),
    ICM_STATUS_MON_DIS_R0 = ICM_SR_RMDIS(ICM_REGION0_MASK),
    ICM_STATUS_MON_DIS_R1 = ICM_SR_RMDIS(ICM_REGION1_MASK),
    ICM_STATUS_MON_DIS_R2 = ICM_SR_RMDIS(ICM_REGION2_MASK),
    ICM_STATUS_MON_DIS_R3 = ICM_SR_RMDIS(ICM_REGION3_MASK),
    /* Force the compiler to reserve 32-bit memory for enum */
    ICM_STATUS_INVALID = 0xFFFFFFFF
} ICM_STATUS;

Summary

Identifies the ICM current status.

Description

This data type identifies the ICM status.