1.2.3.19 ICM_InterruptEnable
void ICM_InterruptEnable(ICM_INT_MSK interruptMask)
Summary
Enables ICM Interrupt.
Preconditions
ICM_Initialize must have been called for the associated ICM instance.
Parameters
interruptMask - Interrupt to be enabled.
Returns
None