1.1.3.10 ICM_SetDescStartAddress

void ICM_SetDescStartAddress(icm_descriptor_registers_t* addr)

Summary

Set the ICM descriptor area start address register.

Preconditions

None

Parameters

  • addr - The address of the ICM list descriptor.

Returns

None

Remarks

The start address must be aligned with size of the data structure (64 bytes).