1.1.3.7 ICM_SetEndOfMonitoringDisable

void ICM_SetEndOfMonitoringDisable(bool disable)

Summary

Disables/enables the ICM End of Monitoring Configuration.

Preconditions

None

Parameters

  • disable - If true, End of Monitoring is disabled. Enabled if false.

Returns None