1.1.3.1 ICM_REGION_MASK

typedef enum
{
    ICM_REGION0_MASK = 0x1,
    ICM_REGION1_MASK = 0x2,
    ICM_REGION2_MASK = 0x4,
    ICM_REGION3_MASK = 0x8,
    /* Force the compiler to reserve 32-bit memory for enum */
    ICM_REGION_MASK_INVALID = 0xFFFFFFFF
} ICM_REGION_MASK;

Summary

ICM Region Mask.

Description

This data type defines the ICM Region.