1.1.3.19 ICM_InterruptEnable

void ICM_InterruptEnable(ICM_INT_MSK interruptMask)

Summary

Enables ICM Interrupt.

Preconditions

ICM_Initialize must have been called for the associated ICM instance.

Parameters

  • interruptMask - Interrupt to be enabled.

Returns

None