1.3 Memory/Function Commands
Memory/function commands are commands that are specific to one device or a class of devices. These commands typically deal with reading and writing of internal memory and registers in slave devices. Several memory/function commands are defined, but all commands are not used by all devices. The order of writes and reads is specific to each device, not part of the general specification. Memory commands will, therefore, not be covered in detail here.