1.4 Putting it All Together
All 1-Wire devices follow a basic communication sequence:
- The master sends the “Reset” pulse.
- The slave(s) respond with a ”Presence” pulse.
- The master sends a ROM command. This effectively addresses one or several slave devices.
- The master sends a Memory command.
Note: To reach each step, the last step has
to be completed. It is, however, not necessary to complete the whole sequence. E.g., it
is possible to send a new “Reset” after finishing a ROM command to start a new
communication.