3.5.1 Introduction
Transceiver Registers view provides an easy way to access to the transceiver registers. It displays the Name, Address, and Value for all registers in the transceiver. The register values can be edited and set to the kit by clicking on Write button. All the values are displayed in HEX format.

The Transceiver Registers view is available for both the Host node and Remote node. If the Host node is selected, the Transceiver Registers view shows the transceiver registers for the Host node. If the selected, the Transceiver Registers view shows the transceiver registers for the Remote node.