2.4 Configurable Parameters in Performance Analyzer Application
| Configuration parameters | Default value | Comments | ||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Channel | 20 |
The current 802.15.4 channel where the performance test is being runned. Valid range is 11 to 26. | ||||||||||||||||||||||||||||
| Channel page | 0 |
Current page of the performance test. Allowed pages are:
The multi-core transceivers (e.g., RF215) also supports Channel Page 9. Table 2-2 shows the configuration options available for Channel Page 9. | ||||||||||||||||||||||||||||
| TX Power |
3dBm (depends on transceiver) | Transceiver transmit power value in dBm | ||||||||||||||||||||||||||||
| TX Power Reg | Transceiver transmit power register value | |||||||||||||||||||||||||||||
| Test frame count | 100 | Set number of frames to transmit | ||||||||||||||||||||||||||||
| Frame length | 20 | Set length of frames | ||||||||||||||||||||||||||||
| Peer CRC | Disabled |
Enable/Disable manual CRC for frames to count packets received with wrong CRC. If enabled then Auto CRC is going to be disable | ||||||||||||||||||||||||||||
| Antenna diversity | Enabled |
Selects transceiver antenna diversity. Selections are:
| ||||||||||||||||||||||||||||
| Peer Antenna diversity | Enabled |
Selects peer antenna diversity. Selections are:
| ||||||||||||||||||||||||||||
| TRX State |
Trx_OFF
|
Enables measurements of power consumption in various
transceiver states. Selections are:
| ||||||||||||||||||||||||||||
| Desensitivity | Disabled |
Sets if receiver should be desensitized. This would lead to that frames with a lower RSSI than the threshold are discarded. | ||||||||||||||||||||||||||||
| RPC | Enable | Set the Reduced Power Consumption mode | ||||||||||||||||||||||||||||
| CSMA | Enabled | Sets Carrier Multiple Access/Collision Avoidance | ||||||||||||||||||||||||||||
| Frame retry | Disabled | Set frame retries | ||||||||||||||||||||||||||||
| ACK request | Disabled | Sets ACK request |
| Channel page | Supported freq. bands | Modulation | Configuration parameter |
|---|---|---|---|
| 9 |
470MHz China 780MHz China 863MHz EU 915MHz US 917MHz Korea 920MHz Japan 2450MHz ISM | MR-FSK |
Modulation type (2FSK, 4FSK) |
|
Modulation Index (0.5, 0.75, 1) | |||
|
Symbol rate (50, 100, 150, 200, 300, 400) ksps | |||
|
FEC (ON, OFF) | |||
|
BT (0.5, 1, 1.5, 2) | |||
| MR-OQPSK |
Chip Rate (100, 200, 1000, 2000) kcps | ||
|
Rate Mode (0, 1, 2, 3, 4) | |||
| MR-OFDM |
Option (1, 2, 3, 4) | ||
|
MCS (0, 1, 2, 3, 4, 5, 6) | |||
| LEG-OQPSK |
Data Rate (250, 500, 1000) kbps | ||
|
Chip Rate (100, 200, 1000, 2000) kbps |