2.2 IEEE 802.15.4 MAC Wireless Project Wizard Supported Devices
IEEE 802.15.4 MAC Wireless Project Wizard supports several microcontrollers in the Atmel megaAVR® 8-bit Microcontroller Family, the Atmel AVR® XMEGA® 8- and 32-bit Microcontroller Family, the Atmel AVR UC3 32-bit Microcontroller Family, and the SAM families.