2.1 Performance Analyzer Supported Kits
| Kit name | Wireless extension board(s) | Description |
|---|---|---|
| XMEGA_A3BU_XPLAINED | RZ600RF212 | XMEGA-A3BU-XPLAINED board with ATXMEGA256A3BU and RZ600 with AT86RF212 |
| RZ600RF231 | XMEGA-A3BU-XPLAINED board with ATXMEGA256A3BU and RZ600 with AT86RF231 | |
| ATMEGA256RFR2_XPLAINED_PRO | Xplained Pro Board with ATMEGA256RFR2 | |
| ATMEGA256RFR2_ZIGBIT_EXT | ATMEGA256RFR2 ZigBit® Carrier Board with Xplained Pro Board as Host | |
| ATXMEGA256A3U_RF212B_ZIGBIT_EXT | ATXMEGA256A3U with AT86RF212B ZigBit Carrier Board with Xplained Pro Board as Host | |
| ATXMEGA256A3U_RF212B_ZIGBIT_USB | ATXMEGA256A3U USB Stick with AT86RF212B | |
| ATXMEGA256A3U_RF233_ZIGBIT_EXT | ATXMEGA256A3U with AT86RF233 ZigBit Carrier Board with Xplained Pro Board as Host | |
| ATXMEGA256A3U_RF233_ZIGBIT_USB | ATXMEGA256A3U USB Stick with AT86RF233 | |
| AT86RF233_AMP_ZIGBIT_EXT | AT86RF233 Amplified ZigBit Xplained Pro Extension | |
| AT86RF233 REB_EXT | AT86RF233 REB Xplained Pro Extension | |
| SAM4L Xplained Pro | ATREB233-XPRO | SAM4L Xplained PRO board with AT86RF233 (ATREB233-XPRO Extension Board) |
| ATZB-212B-XPRO | SAM4L Xplained PRO board with AT86RF212B (ATZB-212B-XPRO Extension Board) | |
| ATZB-A-233-XPRO | SAM4L Xplained PRO board with AT86RF233 (ATZB-A-233-XPRO Extension Board) | |
| ATREB215-XPRO | SAM4L Xplained PRO board with AT86RF215 (ATREB215-XPRO Extension Board) | |
| SAM D21 Xplained Pro | ATREB233-XPRO | SAM D21 Xplained PRO board with AT86RF233 (ATREB233-XPRO Extension Board) |
| ATZB-212B-XPRO | SAM D21 Xplained PRO board with AT86RF212B (ATZB-212B-XPRO Extension Board) | |
| ATZB-A-233-XPRO | SAM D21 Xplained PRO board with AT86RF233 (ATREB233-XPRO Extension Board) | |
| SAM D20 Xplained Pro | ATREB233-XPRO | SAM D21 Xplained PRO board with AT86RF233 (ATREB233-XPRO Extension Board) |
| ATZB-212B-XPRO | SAM D21 Xplained PRO board with AT86RF212B (ATZB-212B-XPRO Extension Board) | |
| ATZB-A-233-XPRO | SAM D21 Xplained PRO board with AT86RF233 (ATREB233-XPRO Extension Board) | |
| SAM4S | ATREB233-XPRO | SAM4S Xplained PRO board with AT86RF233 (ATREB233-XPRO Extension Board) |
| ATREB215-XPRO | SAM4S Xplained PRO board with AT86RF215 (ATREB215-XPRO Extension Board) | |
| SAM4E | ATREB233-XPRO | SAM4E Xplained PRO board with AT86RF233 (ATREB233-XPRO Extension Board) |
| SAM R21 | Xplained Pro Board with ATSAMR21G18A | |
| UC3A3256S_RZ600RF212 | RZ600 USB Stick with ATUC3A3256S and AT86RF212 | |
| UC3A3256S_RZ600RF231 | RZ600 USB Stick with ATUC3A3256S and AT86RF231 | |
| REB231ED-EK | CBB board with REB231 with ATXMEGA256A3 | |
| REB232ED-EK | CBB board with REB232 with ATXMEGA256A3 | |
| REB231FE2-EK | CBB board with REB231FE2 with ATXMEGA256A3 | |
| REB233SMAD-EK | CBB board with REB233 with ATXMEGA256A3 | |
| RF4CE-EK | Sensor Terminal Board (STB) with ATMEGA128RFA1 (Radio Controller Boards (RCB)) | |
| ATmega256RFR2-EK | Sensor Terminal Board (STB) with ATMEGA256RFR2 (Radio Controller Boards (RCB)) | |
| REB212BSMA-EK | CBB board with REB212B with ATXMEGA256A3 |
Note: The Performance Analyzer
Firmware (.hex files) for the above kits are available in the Wireless Performance Analyzer
Firmware software package that can be downloaded from Atmel Gallery.
The Wireless Performance Analyzer firmware source code is available in ASF v3.31.0.435 or later (download from Atmel Gallery). Refer to section Example Projects in ASF for creating an example project which contains the source code for the Performance Analyzer application.