7.9.2.3 Oscillator Configuration

The default value given in this fuse description is the factory-programmed value, and should not be mistaken for the Reset value.

Name: OSCCFG
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
     CLKSEL[3:0] 
Access RRRR 
Reset 0000 

Bits 3:0 – CLKSEL[3:0] Clock Select

This bit field controls the default oscillator of the device.
ValueNameDescription
0x0OSCHFDevice running on internal high-frequency oscillator
0x1OSC32KDevice running on internal 32.768 kHz oscillator
Other-Reserved