37.20 ZCD

Table 37-27. Zero-Cross Detector Specifications
SymbolDescriptionMin.Typ. ✝Max.UnitConditions
VPINZCVoltage on the ZCD pin—0.95—V
IZCD_MAXMaximum source or sink current——600μA
tRESPHResponse time, rising edge—500—ns
tRESPLResponse time, falling edge—350—ns

✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.