60 Marking
All devices are marked with the Atmel logo and the ordering code.
Additional marking is as follows:
where,
- “YY”: Manufacturing year
 - “WW”: Manufacturing week
 - “V”: Revision
 - “XXXXXXXXX”: Lot number
 
All devices are marked with the Atmel logo and the ordering code.
Additional marking is as follows:
where,
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.