1 Configuration Summary
The SAM E70/S70/V70/V71 devices differ in memory size, package and features. The following tables summarize the different configurations.
| Device | Flash Memory (KB) | Multi-port SRAM Memory (KB) | Pins | Packages | Digital Peripherals | Analog | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| USB (see Note) | USART/UART | QSPI | USART/SPI | TWIHS | HSMCI port/bits | CAN-FD | Ethernet AVB | Media LB | Image Sensor Interface (ISI) | SPI0 | SPI1 | External Bus Interface (EBI) | DMA Channels | SSC | ETM | Timer Counter Channels | Timer Counter Channels I/O | I2SC | I/O Pins | 12-bit ADC Channels | Analog Comparators | DAC (Channels) | |||||
| ATSAMV71Q19 | 512 | 256 | 144 | LQFP, TFBGA | HS | 3/5 | Y | 3 | 3 | 1/4 | 2 | MII, RMII | Y | 12 -bit | Y | Y | Y | 24 | Y | Y | 12 | 36 | 2 | 114 | 24 | Y | 2 |
| ATSAMV71Q20 | 1024 | 384 | |||||||||||||||||||||||||
| ATSAMV71Q21 | 2048 | ||||||||||||||||||||||||||
| ATSAMV71N19 | 512 | 256 | 100 | LQFP, TFBGA | HS | 3/5 | Y | 3 | 3 | 1/4 | 2 | MII, RMII | Y | 12 -bit | Y | N | N | 24 | Y | Y | 12 | 9 | 1 | 75 | 10 | Y | 2 |
| ATSAMV71N20 | 1024 | 384 | |||||||||||||||||||||||||
| ATSAMV71N21 | 2048 | ||||||||||||||||||||||||||
| ATSAMV71J19 | 512 | 256 | 64 | LQFP | - | 2/3 | SPI only | 0 | 2 | N | 1 | RMII | Y | 8-bit | N | N | N | 24 | Y | Y | 12 | 3 | 0 | 44 | 5 | Y | 1 |
| ATSAMV71J20 | 1024 | 384 | |||||||||||||||||||||||||
| ATSAMV71J21 | 2048 | ||||||||||||||||||||||||||
Note: HS = High-Speed and FS =
Full-Speed.
| Device | Flash Memory (KB) | Multi-port SRAM Memory (KB) | Pins | Packages | Digital Peripherals | Analog | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| USB (see Note) | USART/UART | QSPI | USART/SPI | TWIHS | HSMCI port/bits | CAN-FD | Ethernet AVB | Image Sensor Interface (ISI) | SPI0 | SPI1 | External Bus Interface (EBI) | DMA Channels | SSC | ETM | Timer Counter Channels | Timer Counter Channels I/O | I2SC | I/O Pins | 12-bit ADC Channels | Analog Comparators | DAC (Channels) | |||||
| ATSAME70Q19 | 512 | 256 | 144 | LQFP, LFBGA, UFBGA | HS | 3/5 | Y | 3 | 3 | 1/4 | 2 | MII, RMII | 12 -bit | Y | Y | Y | 24 | Y | Y | 12 | 36 | 2 | 114 | 24 | Y | 2 |
| ATSAME70Q20 | 1024 | 384 | ||||||||||||||||||||||||
| ATSAME70Q21 | 2048 | |||||||||||||||||||||||||
| ATSAME70N19 | 512 | 256 | 100 | LQFP, TFBGA | HS | 3/5 | Y | 3 | 3 | 1/4 | 2 | MII, RMII | 12 -bit | Y | N | N | 24 | Y | Y | 12 | 9 | 1 | 75 | 10 | Y | 2 |
| ATSAME70N20 | 1024 | 384 | ||||||||||||||||||||||||
| ATSAME70N21 | 2048 | |||||||||||||||||||||||||
| ATSAME70J19 | 512 | 256 | 64 | LQFP | - | 2/3 | SPI only | 0 | 2 | N | 1 | RMII | 8-bit | N | N | N | 24 | Y | Y | 12 | 3 | 0 | 44 | 5 | Y | 1 |
| ATSAME70J20 | 1024 | 384 | ||||||||||||||||||||||||
| ATSAME70J21 | 2048 | |||||||||||||||||||||||||
Note: HS = High-Speed and FS =
Full-Speed.
| Device | Flash Memory (KB) | Multi-port SRAM Memory (KB) | Pins | Packages | Digital Peripherals | Analog | ||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| USB (see Note | USART/UART | QSPI | USART/SPI | TWIHS | HSMCI port/bits | Media LB | CAN-FD | Image Sensor Interface (ISI) | SPI0 | SPI1 | External Bus Interface (EBI) | DMA Channels | SSC | ETM | Timer Counter Channels | Timer Counter Channels I/O | I2SC | I/O Pins | 12-bit ADC Channels | Analog Comparators | DAC (Channels) | |||||
| ATSAMV70Q19 | 512 | 256 | 144 | LQFP, TFBGA | HS | 3/5 | Y | 3 | 3 | 1/4 | Y | 2 | 12 -bit | Y | Y | Y | 24 | Y | Y | 12 | 36 | 2 | 114 | 24 | Y | 2 |
| ATSAMV70Q20 | 1024 | 384 | ||||||||||||||||||||||||
| ATSAMV70N19 | 512 | 256 | 100 | LQFP, TFBGA | HS | 3/5 | Y | 3 | 3 | 1/4 | Y | 2 | 12 -bit | Y | N | N | 24 | Y | Y | 12 | 9 | 1 | 75 | 10 | Y | 2 |
| ATSAMV70N20 | 1024 | 384 | ||||||||||||||||||||||||
| ATSAMV70J19 | 512 | 256 | 64 | LQFP | - | 2/3 | SPI only | 0 | 2 | N | N | 1 | 8-bit | N | N | N | 24 | Y | Y | 12 | 3 | 0 | 44 | 5 | Y | 1 |
| ATSAMV70J20 | 1024 | 384 | ||||||||||||||||||||||||
Note: HS = High-Speed and FS =
Full-Speed.
| Device | Flash Memory (KB) | Multi-port SRAM Memory (KB) | Pins | Packages | Digital Peripherals | Analog | ||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| USB (see Note) | USART/UART | QSPI | USART/SPI | TWIHS | HSMCI port/bits | Image Sensor Interface (ISI) | SPI0 | SPI1 | External Bus Interface (EBI) | DMA Channels | SSC | ETM | Timer Counter Channels | Timer Counter Channels I/O | I2SC | I/O Pins | 12-bit ADC Channels | Analog Comparators | DAC Channels | |||||
| ATSAMS70Q19 | 512 | 256 | 144 | LQFP, LFBGA, UFBGA | HS | 3/5 | Y | 3 | 3 | 1/4 | 12 -bit | Y | Y | Y | 24 | Y | Y | 12 | 36 | 2 | 114 | 24 | Y | 2 |
| ATSAMS70Q20 | 1024 | 384 | ||||||||||||||||||||||
| ATSAMS70Q21 | 2048 | |||||||||||||||||||||||
| ATSAMS70N19 | 512 | 256 | 100 | LQFP, TFBGA, VFBGA | HS | 3/5 | Y | 3 | 3 | 1/4 | 12 -bit | Y | N | N | 24 | Y | Y | 12 | 9 | 1 | 75 | 10 | Y | 2 |
| ATSAMS70N20 | 1024 | 384 | ||||||||||||||||||||||
| ATSAMS70N21 | 2048 | |||||||||||||||||||||||
| ATSAMS70J19 | 512 | 256 | 64 | LQFP, QFN | HS (for QFN only) | 0/5 | SPI only | 0 | 2 | N | 8-bit | N | N | N | 24 | Y | Y | 12 | 3 | 0 | 44 | 5 | Y | 1 |
| ATSAMS70J20 | 1024 | 384 | ||||||||||||||||||||||
| ATSAMS70J21 | 2048 | |||||||||||||||||||||||
Note: HS = High-Speed and FS =
Full-Speed.