5 Automotive Quality Grade
The SAM V70 and SAM V71 devices are developed and manufactured according to the most stringent requirements of the international standard ISO-TS-16949. This data sheet contains limited values extracted from the results of extensive characterization (temperature and voltage).
The quality and reliability of the SAM V70 and SAM V71 has been verified during regular product qualification as per AEC-Q100 grade 2 (–40°C to +105°C).
| Temperature (°C) | Temperature Identifier | Comments |
|---|---|---|
| –40°C to +105°C | B | AEC-Q100 Grade 2 |