57.13.1.3 I/O Characteristics

Criteria used to define the maximum frequency of the I/Os are as follows:

  • Output duty cycle (40%-60%)
  • Minimum output swing: 100 mV to VDDIO - 100 mV
  • Addition of rising and falling time inferior to 75% of the period
Table 57-42. I/O Characteristics
SymbolParameterConditionsMin.Max.Unit
LoadVDDIODrive 
Level
FreqMax1Pin Group 1(1) Maximum output frequency10 pF3.0VLow–65MHz
High–115
25 pFLow–28
High–55
PulseminH1Pin Group 1(1) High Level Pulse Width10 pF3.0VHigh6.19.2ns
PulseminL1Pin Group 1 (1) Low Level Pulse Width10 pF3.0VHigh6.19.2ns
FreqMax2Pin Group 2(2)Maximum output frequency10 pF3.0VHigh–125MHz
Low–100
PulseminH2Pin Group 2(2) High Level Pulse Width10 pF3.0VHigh3.44.1ns
PulseminL2Pin Group 2 (2) Low Level Pulse Width10 pF3.0VHigh3.44.1ns
FreqMax3Pin Group 3(3) Maximum output frequency30 pF3.0VHigh–75MHz
Low–50
PulseminH3Pin Group 3(3) High Level Pulse Width30 pF3.0VHigh6.07.3ns
PulseminL3Pin Group 3 (3) Low Level Pulse Width30 pFHigh6.07.3ns
FreqMax4Pin Group 4(4) Maximum output frequency40 pF3.0V––51MHz
PulseminH4Pin Group 4(4) High Level Pulse Width40 pF3.0V–7.811.2ns
PulseminL4Pin Group 4(4) Low Level Pulse Width40 pF3.0V–7.811.2ns
Note:
  1. Pin Group 1 = GPIO, CLOCK
  2. Pin Group 2 = GPIO_CLK
  3. Pin Group 3 = GPIO_AD
  4. Pin Group 4 = GPIO_MLB