58.4.7 3 to 20 MHz Crystal Characteristics

Table 58-23. 3 to 20 MHz Crystal Characteristics
SymbolParameterConditionsMin.Typ.Max.Unit
ESREquivalent Series ResistorFundamental at 3 MHz––150Ohm
Fundamental at 8 MHz140
Fundamental at 12 MHz120
Fundamental at 16 MHz80
Fundamental at 20 MHz50
CMMotional capacitanceFundamental at 3 MHz3–8fF
Fundamental at 8–20 MHz1.6–8
CSHUNTShunt capacitance–––7pF
CCRYSTALAllowed Crystal Capacitance LoadFrom crystal specification12.5–17.5pF
PONDrive Level3 MHz––15µW
8 MHz––30
12 MHz, 20 MHz––50