58.4.4 32.768 kHz Crystal Characteristics

Table 58-20. 32.768 kHz Crystal Characteristics
SymbolParameterConditionsMin.Typ.Max.Unit
ESREquivalent Series ResistorCrystal at 32.768 kHz–50100kOhm
CMMotional CapacitanceCrystal at 32.768 kHz2–4fF
CSHUNTShunt CapacitanceCrystal at 32.768 kHz0.6–2pF
CCRYSTALAllowed Crystal Capacitance LoadFrom crystal specification6–12.5pF
PONDrive Level–––0.2µW