38.7.37 Host Global Interrupt Enable Register

This register always reads as zero.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Sets the corresponding bit in USBHS_HSTISR.

Name: USBHS_HSTIER
Offset: 0x0418
Property: Write-only

Bit 3130292827262524 
 DMA_7DMA_6DMA_5DMA_4DMA_3DMA_2DMA_1  
Access WWWWWWW 
Reset  
Bit 2322212019181716 
       PEP_9PEP_8 
Access WW 
Reset  
Bit 15141312111098 
 PEP_7PEP_6PEP_5PEP_4PEP_3PEP_2PEP_1PEP_0 
Access WWWWWWWW 
Reset  
Bit 76543210 
  HWUPIESHSOFIESRXRSMIESRSMEDIESRSTIESDDISCIESDCONNIES 
Access WWWWWWW 
Reset  

Bits 25, 26, 27, 28, 29, 30, 31 – DMA_ DMA Channel x Interrupt Enable

Bits 8, 9, 10, 11, 12, 13, 14, 15, 16, 17 – PEP_ Pipe x Interrupt Enable

Bit 6 – HWUPIES Host Wakeup Interrupt Enable

Bit 5 – HSOFIES Host Start of Frame Interrupt Enable

Bit 4 – RXRSMIES Upstream Resume Received Interrupt Enable

Bit 3 – RSMEDIES Downstream Resume Sent Interrupt Enable

Bit 2 – RSTIES USB Reset Sent Interrupt Enable

Bit 1 – DDISCIES Device Disconnection Interrupt Enable

Bit 0 – DCONNIES Device Connection Interrupt Enable