38.7.6 Device Global Interrupt Status Register

Name: USBHS_DEVISR
Offset: 0x0004
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 DMA_7DMA_6DMA_5DMA_4DMA_3DMA_2DMA_1  
Access RRRRRRR 
Reset 0000000 
Bit 2322212019181716 
   PEP_9PEP_8PEP_7PEP_6PEP_5PEP_4 
Access RRRRRR 
Reset 000000 
Bit 15141312111098 
 PEP_3PEP_2PEP_1PEP_0     
Access RRRR 
Reset 0000 
Bit 76543210 
  UPRSMEORSMWAKEUPEORSTSOFMSOFSUSP 
Access RRRRRRR 
Reset 0000000 

Bits 25, 26, 27, 28, 29, 30, 31 – DMA_ DMA Channel x Interrupt

ValueDescription
0

Cleared when the USBHS_DEVDMASTATUSx interrupt source is cleared.

1

Set when an interrupt is triggered by the DMA channel x. This triggers a USB interrupt if DMA_x = 1.

Bits 12, 13, 14, 15, 16, 17, 18, 19, 20, 21 – PEP_ Endpoint x Interrupt

ValueDescription
0

Cleared when the interrupt source is serviced.

1

Set when an interrupt is triggered by endpoint x (USBHS_DEVEPTISRx, USBHS_DEVEPTIMRx). This triggers a USB interrupt if USBHS_DEVIMR.PEP_x = 1.

Bit 6 – UPRSM Upstream Resume Interrupt

ValueDescription
0

Cleared when the USBHS_DEVICR.UPRSMC bit is written to one to acknowledge the interrupt (USB clock inputs must be enabled before).

1

Set when the USBHS sends a resume signal called “Upstream Resume”. This triggers a USB interrupt if USBHS_DEVIMR.UPRSME = 1.

Bit 5 – EORSM End of Resume Interrupt

ValueDescription
0

Cleared when the USBHS_DEVICR.EORSMC bit is written to one to acknowledge the interrupt.

1

Set when the USBHS detects a valid “End of Resume” signal initiated by the host. This triggers a USB interrupt if USBHS_DEVIMR.EORSME = 1.

Bit 4 – WAKEUP Wakeup Interrupt

This interrupt is generated even if the clock is frozen by the USBHS_CTRL.FRZCLK bit.

ValueDescription
0

Cleared when the USBHS_DEVICR.WAKEUPC bit is written to one to acknowledge the interrupt (USB clock inputs must be enabled before), or when the Suspend (SUSP) interrupt bit is set.

1

Set when the USBHS is reactivated by a filtered non-idle signal from the lines (not by an upstream resume). This triggers an interrupt if USBHS_DEVIMR.WAKEUPE = 1.

Bit 3 – EORST End of Reset Interrupt

ValueDescription
0

Cleared when the USBHS_DEVICR.EORSTC bit is written to one to acknowledge the interrupt.

1

Set when a USB “End of Reset” has been detected. This triggers a USB interrupt if USBHS_DEVIMR.EORSTE = 1.

Bit 2 – SOF Start of Frame Interrupt

ValueDescription
0

Cleared when the USBHS_DEVICR.SOFC bit is written to one to acknowledge the interrupt.

1

Set when a USB “Start of Frame” PID (SOF) has been detected (every 1 ms). This triggers a USB interrupt if SOFE = 1. The FNUM field is updated. In High-speed mode, the MFNUM field is cleared.

Bit 1 – MSOF Micro Start of Frame Interrupt

ValueDescription
0

Cleared when the USBHS_DEVICR.MSOFC bit is written to one to acknowledge the interrupt.

1

Set in high-speed mode when a USB “Micro Start of Frame” PID (SOF) has been detected (every 125 μs). This triggers a USB interrupt if MSOFE = 1. The MFNUM field is updated. The FNUM field is unchanged.

Bit 0 – SUSP Suspend Interrupt

ValueDescription
0

Cleared when the USBHS_DEVICR.SUSPC bit is written to one to acknowledge the interrupt, or when the Wakeup (WAKEUP) interrupt bit is set.

1

Set when a USB “Suspend” idle bus state has been detected for 3 frame periods (J state for 3 ms). This triggers a USB interrupt if USBHS_DEVIMR.SUSPE = 1.