38.7.36 Host Global Interrupt Disable Register

This register always reads as zero.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Clears the corresponding bit in USBHS_HSTIMR.

Name: USBHS_HSTIDR
Offset: 0x0414
Property: Write-only

Bit 3130292827262524 
 DMA_7DMA_6DMA_5DMA_4DMA_3DMA_2DMA_1  
Access WWWWWWW 
Reset  
Bit 2322212019181716 
       PEP_9PEP_8 
Access WW 
Reset  
Bit 15141312111098 
 PEP_7PEP_6PEP_5PEP_4PEP_3PEP_2PEP_1PEP_0 
Access WWWWWWWW 
Reset  
Bit 76543210 
  HWUPIECHSOFIECRXRSMIECRSMEDIECRSTIECDDISCIECDCONNIEC 
Access WWWWWWW 
Reset  

Bits 25, 26, 27, 28, 29, 30, 31 – DMA_ DMA Channel x Interrupt Disable

Bits 8, 9, 10, 11, 12, 13, 14, 15, 16, 17 – PEP_ Pipe x Interrupt Disable

Bit 6 – HWUPIEC Host Wakeup Interrupt Disable

Bit 5 – HSOFIEC Host Start of Frame Interrupt Disable

Bit 4 – RXRSMIEC Upstream Resume Received Interrupt Disable

Bit 3 – RSMEDIEC Downstream Resume Sent Interrupt Disable

Bit 2 – RSTIEC USB Reset Sent Interrupt Disable

Bit 1 – DDISCIEC Device Disconnection Interrupt Disable

Bit 0 – DCONNIEC Device Connection Interrupt Disable