58.13.1.10.1 USART SPI Timings

Timings are given in the following domains:

  • 3.3V domain: VDDIO from 2.85V to 3.6V, maximum external capacitor = 40 pF
    Table 58-60. USART SPI Timings
    SymbolParameterConditionsMinMaxUnit
    Host Mode
    SPI0SCK Period

    1.7V domain

    3.3V domain

    MCK/6

    MCK/6

    –

    –

    ns
    SPI1Input Data Setup Time

    1.7V domain

    3.3V domain

    2.8

    2.5

    –

    –

    ns
    SPI2Input Data Hold Time

    1.7V domain

    3.3V domain

    0.5

    0.2

    –

    –

    ns
    SPI3Chip Select Active to Serial Clock

    1.7V domain

    3.3V domain

    -1.1

    -0.9

    –

    –

    ns
    SPI4Output Data Setup Time

    1.7V domain

    3.3V domain

    -1.9

    -1.9

    10.9

    10.4

    ns
    SPI5Serial Clock to Chip Select Inactive

    1.7V domain

    3.3V domain

    -2.4

    -2.4

    -1.9

    -1.9

    ns
    Client Mode
    SPI6SCK falling to MISO

    1.7V domain

    3.3V domain

    3.6

    2.9

    16.8

    13.9

    ns
    SPI7MOSI Setup time before SCK rises

    1.7V domain

    3.3V domain

    2.4

    2.0

    –

    –

    ns
    SPI8MOSI Hold time after SCK rises

    1.7V domain

    3.3V domain

    0.4

    0.2

    –

    –

    ns
    SPI9SCK rising to MISO

    1.7V domain

    3.3V domain

    3.5

    3.0

    16.2

    13.5

    ns
    SPI10MOSI Setup time before SCK falls

    1.7V domain

    3.3V domain

    2.2

    2.1

    –

    –

    ns
    SPI11MOSI Hold time after SCK falls

    1.7V domain

    3.3V domain

    0.6

    0.4

    –

    –

    ns
    SPI12NPCS0 setup to SCK rising

    1.7V domain

    3.3V domain

    1.6

    0.6

    –

    –

    ns
    SPI13NPCS0 hold after SCK falling

    1.7V domain

    3.3V domain

    1.1

    0.6

    –

    –

    ns
    SPI14NPCS0 setup to SCK falling

    1.7V domain

    3.3V domain

    1.3

    0.6

    –

    –

    ns
    SPI15NPCS0 hold after SCK rising

    1.7V domain

    3.3V domain

    0.9

    0.7

    –

    –

    ns