58.13.1.13.2 Timing Extraction

Figure 58-31. SSC Transmitter, TK and TF in Output
Figure 58-32. SSC Transmitter, TK in Input and TF in Output
Figure 58-33. SSC Transmitter, TK in Output and TF in Input
Figure 58-34. SSC Transmitter, TK and TF in Input
Figure 58-35. SSC Receiver RK and RF in Input
Figure 58-36. SSC Receiver, RK in Input and RF in Output
Figure 58-37. SSC Receiver, RK and RF in Output
Figure 58-38. SSC Receiver, RK in Output and RF in Input
Table 58-67. SSC Timings with 3.3V Peripheral Supply
SymbolParameterConditionMin.Max.Unit
Transmitter
SSC0TK edge to TF/TD (TK output, TF output)–-3.9(1)4.0 (1)ns
SSC1TK edge to TF/TD (TK input, TF output)–3.1(1)12.7(1)ns
SSC2TF setup time before TK edge (TK output)–13.6–ns
SSC3TF hold time after TK edge (TK output)–0–ns
SSC4TK edge to TF/TD (TK output, TF input)–-3.9(1)3.0(1)ns
STTDLY = 0

START = 4, 5 or 7

-3.9 + (2× tCPMCK)(1)3.0 + (2 × tCPMCK)(1)
SSC5TF setup time before TK edge (TK input)–0–ns
SSC6TF hold time after TK edge (TK input)–tCPMCK–ns
SSC7TK edge to TF/TD (TK input, TF input)–3.1(1)11.8(1)ns
STTDLY = 0

START = 4, 5 or 7

3.1 + (3 × tCPMCK)(1)11.8 + (3 × tCPMCK)(1)
Receiver
SSC8RF/RD setup time before RK edge (RK input)–0–ns
SSC9RF/RD hold time after RK edge (RK input)–tCPMCK–ns
SSC10RK edge to RF (RK input)–2.9(1)9.2(1)ns
SSC11RF/RD setup time before RK edge (RK output)–10.1 - tCPMCK–ns
SSC12RF/RD hold time after RK edge (RK output)–tCPMCK - 2.8–ns
SSC13RK edge to RF (RK output)–-2.1(1)1.9(1)ns
Note: For output signals (TF, TD, RF), minimum and maximum access times are defined. The minimum access time is the time between the TK (or RK) edge and the signal change. The maximum access timing is the time between the TK edge and the signal stabilization. The figure below illustrates the minimum and maximum accesses for SSC0, and the same is applicable for SSC1, SSC4, SSC7, SSC10, and SSC13.
Figure 58-39. Min and Max Access Time of Output Signals