58.13.1.5.2 QSPI Timings

Timings are given in the following domains:

  • 1.8V domain: VDDIO from 1.7V to 1.95V, maximum external capacitor = 20 pF
  • 3.3V domain: VDDIO from 2.85V to 3.6V, maximum external capacitor = 40 pF.

    Table 58-54. QSPI Timings
    SymbolParameterConditionsMinMaxUnit
    QSPI0QIOx data in to QSCK rising edge (input setup time)3.3V domain2.5–ns
    1.8V domain2.9–ns
    QSPI1QIOx data in to QSCK rising edge (input hold time)3.3V domain0–ns
    1.8V domain0–ns
    QSPI2QSCK rising edge to QIOx data out valid3.3V domain-1.31.9ns
    1.8V domain-2.53.0ns
    QSPI3QIOx data in to QSCK falling edge (input setup time)3.3V domain2.9–ns
    1.8V domain3.2–ns
    QSPI4QIOx data in to QSCK falling edge(input hold time)3.3V domain0–ns
    1.8V domain0–ns
    QSPI5QSCK falling edge to QIOx data out valid3.3V domain-1.61.8ns
    1.8V domain-2.73.1ns

    Timings are given for the 3.3V domain, with VDDIO from 2.85V to 3.6V, maximum external capacitor = 40 pF.