58.8.6.2 AFE DAC Offset Compensation

Table 58-39. DAC Static Performances (see Note 1)
SymbolParameterConditionsMin.Typ.Max.Unit
NResolution (see Note 2)––910LSB
INLIntegral Non Linearity–-2.5±0.72LSB
DNLDifferential Non Linearity–-3±0.51.8LSB
Note:
  1. DAC Offset is included in the AFE EO performances.
  2. 10 bits LSB relative to VREFP scale, LSB = VVREFP / 210 = 2.93 mV, with VVREFP = 3V.