58.13.1.8.2 Write Timings

Table 58-58. SMC Write Signals - NWE Controlled (WRITE_MODE = 1)
SymbolVDDIO Supply1.8V Domain3.3V Domain1.8V Domain3.3V DomainUnit
ParameterMinMax
HOLD or NO HOLD Settings (NWE_HOLD ≠ 0, NWE_HOLD = 0)
SMC15Data Out Valid before NWE HighNWE_PULSE × tCPMCK - 5.4NWE_PULSE × tCPMCK - 4.6––ns
SMC16NWE Pulse WidthNWE_PULSE × tCPMCK - 0.7NWE_PULSE × tCPMCK - 0.3––ns
SMC17A0–A22 valid before NWE lowNWE_SETUP × tCPMCK - 4.9NWE_SETUP × tCPMCK - 4.2––ns
SMC18NCS low before NWE high(NWE_SETUP - NCS_RD_SETUP + NWE_PULSE) × tCPMCK - 3.2(NWE_SETUP - NCS_RD_SETUP + NWE_PULSE) × tCPMCK - 2.2––ns
HOLD Settings (NWE_HOLD ≠ 0)
SMC19NWE High to Data OUT, NBS0/A0 NBS1, A1, A2–A25 changeNWE_HOLD × tCPMCK - 4.6NWE_HOLD × tCPMCK - 3.9––ns
SMC20NWE High to NCS Inactive (1)(NWE_HOLD - NCS_WR_HOLD) × tCPMCK - 3.9(NWE_HOLD - NCS_WR_HOLD) × tCPMCK - 3.6––ns
NO HOLD Settings (NWE_HOLD = 0)
SMC21NWE High to Data OUT, NBS0/A0 NBS1, A1, A2–A25, NCS change(1)2.11.5––ns
Note:

Hold length = total cycle duration - setup duration - pulse duration. “hold length” is for “NCS_WR_HOLD length” or “NWE_HOLD length”

Table 58-59. SMC Write NCS Controlled (WRITE_MODE = 0)
SymbolVDDIO Supply1.8V Domain3.3V Domain1.8V Domain3.3V DomainUnit
ParameterMinMax
SMC22Data Out Valid before NCS HighNCS_WR_PULSE × tCPMCK - 2.8NCS_WR_PULSE × tCPMCK - 3.9——ns
SMC23NCS Pulse WidthNCS_WR_PULSE × tCPMCK - 0.9NCS_WR_PULSE × tCPMCK - 0.2——ns
SMC24A0–A22 valid before NCS lowNCS_WR_SETUP × tCPMCK - 4.0NCS_WR_SETUP × tCPMCK - 4.6——ns
SMC25NWE low before NCS high(NCS_WR_SETUP - NWE_SETUP + NCS pulse) × tCPMCK - 4.6(NCS_WR_SETUP - NWE_SETUP + NCS pulse) × tCPMCK - 4.6——ns
SMC26NCS High to Data Out, A0–A25, changeNCS_WR_HOLD × tCPMCK - 4.4NCS_WR_HOLD × tCPMCK - 3.4——ns
SMC27NCS High to NWE Inactive(NCS_WR_HOLD - NWE_HOLD) × tCPMCK - 2.8(NCS_WR_HOLD - NWE_HOLD) × tCPMCK - 2.4——ns

Timings are given in the 3.3V domain, with VDDIO from 2.85V to 3.6V, maximum external capacitor = 50 pF.

Timings are given assuming a capacitance load on data, control and address pads.

In the tables that follow, tCPMCK is MCK period.