7.2.1 PIDInit
Description
PIDInit clears the delay line elements in the three-element array located in Y-Data space and pointed to by controlHistory. It also clears the current PID output element, controlOutput.
Prototype
void PIDInit ( tPID *fooPIDStruct);
Arguments
|
Parameters |
Description |
|---|---|
|
fooPIDStruct |
A pointer to a PID data structure of type tPID |
Returns
None
Remarks
None
Source File
- pid_aa.s
Function Profile
|
Device |
Program Words |
Cycles |
|---|---|---|
|
PIC32A |
6 |
10 |
System resource usage
-
- W0 - used, not restored.
- REPEAT instruction usage – None