3.2 User Considerations
When using window functions, consider the following:
- All the window initialization functions have been designed to generate window vectors allocated in the default RAM memory space (X-Data or Y-Data).
- The window function is designed to operate on vectors allocated in the default RAM memory space (X-Data or Y-Data).
- It is recommended that the STATUS Register (SR) be examined after completion of each function call.