1.2.3 DSP Library Function Calling Convention
All the object modules within the DSP Library are compliant with the C compatibility guidelines for the PIC32A devices. The guidelines follow the function call conventions documented in the Function call convention section of “MPLAB® XC32 C Compiler User’s Guide for PIC32A MCU”, DS50003831.