3.9 CLASSB_TEST_ID
Summary
Identifies Class B library tests.
Description
This enumeration can be used to read the self-test status and update it. Test ID corresponds to the bit position at which the 2-bit test result is stored.
Remarks
None.
typedef enum
{
CLASSB_TEST_CPU = 0U,
CLASSB_TEST_PC = 2U,
CLASSB_TEST_RESERVE1 = 4U,
CLASSB_TEST_RESERVE2 = 6U,
CLASSB_TEST_CLOCK = 8U,
CLASSB_TEST_INTERRUPT = 10U,
CLASSB_TEST_IO = 12U
} CLASSB_TEST_ID;