3.4 CLASSB_PORT_PIN
Summary
PIN definitions for Class B library I/O pin test.
Description
This can be used in the I/O pin test.
Remarks
None.
typedef enum
{
PIN0 = 0,
PIN1 = 1,
PIN2 = 2,
PIN3 = 3,
PIN4 = 4,
PIN5 = 5,
PIN6 = 6,
PIN7 = 7,
PIN8 = 8,
PIN9 = 9,
PIN10 = 10,
PIN11 = 11,
PIN12 = 12,
PIN13 = 13,
PIN14 = 14,
PIN15 = 15,
PIN16 = 16,
PIN17 = 17,
PIN18 = 18,
PIN19 = 19,
PIN20 = 20,
PIN21 = 21,
PIN22 = 22,
PIN23 = 23,
PIN24 = 24,
PIN25 = 25,
PIN26 = 26,
PIN27 = 27,
PIN28 = 28,
PIN29 = 29,
PIN30 = 30,
PIN31 = 31
} CLASSB_PORT_PIN;