3.11 CLASSB_TEST_STATUS
Summary
Identifies result from Class B library test.
Description
This is return type for self-tests.
Remarks
None.
typedef enum
{
CLASSB_TEST_NOT_EXECUTED = 0,
CLASSB_TEST_PASSED = 1,
CLASSB_TEST_FAILED = 2,
CLASSB_TEST_INPROGRESS = 3
} CLASSB_TEST_STATUS;